IESNA:LM-63-2002
[TEST]P953475
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32493
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3812.4 4773.5 5642.3 6314.9 6863.4 7173.7 7319.6 7371.6 7634.9 8198.5
9129.4 10305.2 11462.5 12386.7 13195.1 13933.1 14399.4 14518.5 14231.6 13505.4
12039.5 9505.1 7846.3 6571.6 5204.6 3661.5 2406.9 1687.3 1316.7 1137.2
1031.5 867.1 734.6 254.9 124.1 20.1 0
3812.4 4807.1 5684.3 6368.6 6871.8 7212.3 7386.7 7435.3 7653.4 8161.6
9022 10174.3 11309.8 12265.9 13082.7 13820.7 14374.2 14573.8 14391 13775.4
12551 10209.6 8163.3 6855 5504.8 3991.9 2624.9 1771.2 1358.6 1177.4
1041.6 880.6 741.4 315.3 132.5 25.2 0
3812.4 4765.1 5625.6 6316.6 6855 7245.8 7462.2 7554.4 7725.5 8181.7
8914.7 9937.8 11028.1 11989.1 12765.7 13386.3 13968.3 14251.8 14179.7 13688.2
12703.7 11095.2 8844.3 7274.3 5934.2 4468.3 2983.9 1982.5 1465.9 1217.7
1075.1 935.9 801.7 612.2 312 36.9 0
3812.4 4765.1 5600.4 6289.8 6865.1 7306.2 7601.4 7755.7 7916.7 8268.9
8814.1 9607.4 10550 11454.1 12182 12779.1 13280.6 13686.5 13795.6 13634.5
13042.5 11943.9 10400.8 8574.2 6855 5327 3725.2 2385.1 1627 1237.8
1068.4 927.5 791.7 630.7 442.8 172.8 0
3812.4 4624.2 5434.4 6142.2 6749.3 7286.1 7713.8 7997.2 8178.4 8456.8
8909.7 9491.7 10244.8 11011.3 11700.6 12294.4 12777.5 13206.8 13512.1 13594.3
13431.6 12931.8 11962.3 10496.4 8783.9 7034.5 5241.5 3455.2 2170.4 1455.9
1110.4 986.2 857.1 654.1 441.1 137.5 0
3812.4 4550.4 5281.7 5971.1 6608.5 7198.8 7735.6 8159.9 8448.4 8718.5
9057.3 9543.7 10107.2 10776.5 11450.7 12121.6 12691.9 13138.1 13475.2 13753.6
13970 13897.9 13594.3 12904.9 11714.1 10171 8186.8 6278 4221.7 2606.5
1690.7 1155.6 837 506.5 254.9 67.1 0
3812.4 4409.5 5045.2 5694.3 6325 6943.9 7541 8072.7 8513.8 8867.7
9226.7 9619.2 10050.2 10586.9 11202.5 11900.2 12618.1 13310.8 13924.7 14464.8
14956.2 15496.3 15739.5 15890.5 15856.9 15172.6 13866 11784.5 9030.4 6117
3530.7 1833.3 935.9 540.1 263.3 90.6 0
3812.4 4302.2 4812.1 5368.9 5945.9 6491 7076.4 7645 8191.8 8674.8
9157.9 9605.7 10011.6 10449.4 10909 11402.1 11974 12621.5 13329.3 14080.7
14900.9 16078.3 17029.3 17609.7 18270.5 18748.5 18810.6 18168.2 16497.6 13793.9
10050.2 6486 3305.9 1348.5 481.4 93.9 0
3812.4 4109.3 4468.3 4884.2 5340.4 5823.5 6314.9 6801.3 7282.7 7777.5
8295.8 8775.5 9297.1 9842.2 10409.1 10977.7 11608.4 12316.2 13099.5 13986.8
15023.3 16594.9 18154.8 19223.2 20586.8 22192 23909.5 25055.1 24810.2 22504
17755.6 11511.1 4882.5 1491.1 469.6 97.3 0
3812.4 4075.8 4433 4815.4 5246.5 5702.7 6169 6633.6 7093.2 7559.5
8019 8495.4 8998.6 9543.7 10107.2 10692.6 11343.4 12062.9 12868 13785.5
14820.4 16484.2 18055.8 19213.1 20670.7 22420.1 24295.3 25489.5 25263.1 22810.9
17649.9 10793.2 4136.2 1142.2 369 83.9 0
3812.4 3948.3 4132.8 4381 4681.3 5008.3 5338.8 5686 6044.9 6407.2
6772.8 7150.2 7530.9 7933.5 8366.2 8824.1 9327.3 9897.6 10585.3 11370.2
12326.3 13845.9 14998.2 16135.4 17522.5 19191.3 20757.9 21437.2 20727.7 18022.3
13304.1 7405.2 2135.2 447.8 149.3 33.5 0
3812.4 3854.4 3958.4 4107.6 4313.9 4537 4780.2 5030.1 5283.4 5553.4
5816.8 6070 6331.7 6591.7 6866.7 7156.9 7462.2 7832.9 8262.2 8819.1
9624.2 10623.8 11304.8 12066.3 12977.1 13970 14647.6 14411.1 13227 11006.3
7948.6 4067.4 1326.7 395.8 135.9 31.9 0
3812.4 3770.5 3785.6 3854.4 3966.7 4082.5 4235.1 4386.1 4535.3 4691.3
4827.2 4949.6 5051.9 5145.9 5211.3 5253.2 5295.1 5323.7 5370.6 5479.6
5741.3 5895.6 5924.1 5981.2 6070 6150.6 5930.8 5234.8 4241.8 3143.2
2136.8 1211 607.2 256.6 124.1 43.6 0
3812.4 3594.4 3465.2 3398.2 3391.4 3418.3 3463.6 3513.9 3549.1 3570.9
3569.2 3527.3 3461.9 3369.6 3247.2 3097.9 2918.5 2732.3 2561.2 2401.9
2237.5 2091.6 1969.1 1868.5 1781.3 1692.4 1581.7 1432.4 1226.1 949.3
691 508.2 352.2 226.4 129.1 36.9 0
3812.4 3431.7 3195.2 3091.2 3066.1 3087.9 3134.8 3185.1 3210.3 3203.6
3168.4 3106.3 3015.7 2903.4 2772.5 2638.3 2499.1 2359.9 2222.4 2071.4
1918.8 1781.3 1680.6 1620.2 1596.8 1600.1 1596.8 1549.8 1434.1 1241.2
944.3 650.8 456.2 300.2 149.3 33.5 0
3812.4 3304.2 3019.1 2906.7 2911.7 2975.5 3045.9 3091.2 3094.6 3064.4
3005.7 2921.8 2822.8 2708.8 2588 2468.9 2343.1 2210.6 2074.8 1949
1853.4 1771.2 1715.8 1680.6 1650.4 1615.2 1559.9 1502.8 1432.4 1320
1148.9 902.4 592.1 327.1 156 33.5 0
3812.4 3181.8 2888.3 2812.8 2859.7 2947 3015.7 3049.3 3035.9 2983.9
2903.4 2807.8 2697.1 2588 2472.3 2359.9 2282.8 2190.5 2074.8 1982.5
1920.5 1838.3 1709.1 1606.8 1539.7 1474.3 1407.2 1340.1 1279.8 1224.4
1159 1053.3 862.1 660.8 387.4 93.9 0
3812.4 3113 2819.5 2777.6 2858.1 2941.9 3010.7 3030.8 2999 2916.8
2817.8 2705.4 2584.7 2477.3 2385.1 2333.1 2271 2207.3 2145.2 2007.7
1885.3 1788 1690.7 1600.1 1506.2 1424 1343.5 1269.7 1192.5 1103.6
1016.4 937.6 821.9 709.5 496.5 192.9 0
3812.4 3054.3 2775.9 2770.9 2859.7 2940.3 3000.6 3007.3 2958.7 2869.8
2757.4 2633.3 2522.6 2420.3 2351.5 2292.8 2217.4 2115 2024.5 1915.4
1831.6 1737.7 1645.4 1561.5 1491.1 1419 1341.8 1263 1170.7 1068.4
956 857.1 729.6 551.8 365.6 152.6 0
3812.4 3020.8 2754.1 2769.2 2866.5 2945.3 2999 2988.9 2926.8 2821.2
2690.3 2567.9 2463.9 2385.1 2348.2 2259.3 2121.7 1962.4 1898.7 1845
1749.4 1675.6 1611.9 1517.9 1447.5 1392.1 1320 1234.5 1132.2 1019.8
897.3 843.7 726.3 474.7 345.5 211.3 0
3812.4 3014.1 2740.7 2770.9 2868.1 2948.6 2997.3 2983.9 2908.4 2789.3
2656.8 2536 2433.7 2385.1 2328.1 2215.7 2014.4 1881.9 1848.4 1782.9
1699.1 1608.5 1523 1457.5 1417.3 1382.1 1316.7 1236.1 1138.9 1026.5
907.4 937.6 748.1 499.8 380.7 140.9 0
3812.4 3014.1 2739 2775.9 2869.8 2950.3 2995.6 2988.9 2915.1 2791
2656.8 2534.4 2432 2386.8 2323 2209 1999.3 1883.6 1856.7 1781.3
1694 1595.1 1524.6 1437.4 1425.7 1382.1 1315 1236.1 1145.6 1024.8
910.8 924.2 642.4 516.6 375.7 135.9 0
